IESNA:LM-63-2002
[TEST]P1704733
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB6A-AMB-U-SL3
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 6SQUARE 196W  1590K FIXTURE w/ T3 SPILL CONTROL DISTRIBUTION
[LAMP] (156) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.63A 196.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10709.9
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 196.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2294.2 2369.8 2305.0 1991.9 1635.6 1457.5 1381.9 1360.3 1387.3 1435.9 1511.5 1646.4 1862.4 2137.7 2272.6 2386.0 2628.9 2844.8 3044.6 
3260.5 3352.2 3422.4 3562.8 3757.1 4091.8 4356.3 4399.5 3703.1 1489.9 804.3 512.8 361.7 242.9 145.7 64.8 5.4 0.0 
2294.2 2359.0 2299.6 1981.1 1646.4 1468.3 1376.5 1354.9 1381.9 1430.5 1506.1 1635.6 1840.8 2116.1 2251.0 2369.8 2596.5 2817.8 3017.6 
3222.7 3303.7 3352.2 3487.2 3654.5 3962.2 4248.3 4242.9 3552.0 1489.9 809.7 518.2 361.7 248.3 145.7 64.8 5.4 0.0 
2294.2 2348.2 2310.4 2013.5 1668.0 1479.1 1387.3 1360.3 1371.1 1408.9 1479.1 1581.7 1749.0 2018.9 2202.4 2294.2 2488.5 2704.5 2893.4 
3093.1 3238.9 3222.7 3298.3 3390.0 3627.6 3973.0 4097.2 3616.8 1765.2 939.3 653.2 458.8 313.1 172.7 86.4 5.4 0.0 
2294.2 2348.2 2315.8 2083.7 1727.4 1527.7 1419.7 1365.7 1376.5 1403.5 1457.5 1538.5 1668.0 1862.4 2132.3 2256.4 2369.8 2601.9 2801.6 
2979.8 3141.7 3228.1 3238.9 3271.3 3481.8 3881.3 4275.3 3951.4 2585.7 987.9 734.1 577.6 410.3 210.5 97.2 16.2 0.0 
2294.2 2348.2 2337.4 2175.5 1867.8 1624.8 1495.3 1419.7 1387.3 1398.1 1441.3 1489.9 1581.7 1705.8 1905.5 2143.1 2337.4 2456.2 2655.9 
2861.0 3039.2 3168.7 3244.3 3265.9 3373.8 3703.1 4507.4 4788.2 3978.4 1937.9 561.4 340.1 237.5 151.1 64.8 16.2 0.0 
2294.2 2348.2 2353.6 2288.8 2056.7 1786.8 1624.8 1522.3 1462.9 1430.5 1441.3 1479.1 1533.1 1603.2 1722.0 1867.8 2105.3 2396.8 2618.1 
2650.5 2720.7 2801.6 2904.2 3055.3 3276.7 3627.6 4167.4 5619.5 6213.3 4761.2 2504.7 626.2 275.3 156.5 70.2 16.2 0.0 
2294.2 2342.8 2359.0 2348.2 2256.4 2089.1 1910.9 1743.6 1646.4 1581.7 1554.7 1549.3 1587.1 1635.6 1705.8 1803.0 1921.7 2083.7 2256.4 
2413.0 2580.3 2780.0 3033.8 3346.8 3703.1 4075.6 4583.0 5279.4 6769.3 9176.8 9101.3 7125.5 4296.9 1009.5 145.7 27.0 0.0 
2294.2 2337.4 2364.4 2375.2 2353.6 2240.2 2110.7 1948.7 1819.2 1732.8 1689.6 1668.0 1678.8 1700.4 1786.8 1884.0 1997.3 2153.9 2321.2 
2526.3 2780.0 3049.9 3346.8 3670.7 4048.6 4404.9 4820.5 5128.2 5716.6 8464.3 11114.8 9635.7 5122.8 1878.6 334.7 27.0 0.0 
2294.2 2332.0 2359.0 2375.2 2369.8 2369.8 2288.8 2213.2 2126.9 2040.5 1964.9 1932.5 1916.3 1937.9 2002.7 2099.9 2240.2 2418.4 2623.5 
2871.8 3184.9 3487.2 3773.3 4070.2 4388.7 4696.4 4960.9 4939.3 5122.8 6418.4 9079.7 9754.4 4377.9 1371.1 264.5 32.4 0.0 
2294.2 2321.2 2364.4 2391.4 2418.4 2450.8 2493.9 2558.7 2596.5 2655.9 2715.3 2796.2 2888.0 3023.0 3206.5 3422.4 3697.7 4032.4 4372.5 
4723.4 5058.1 5338.8 5549.3 5689.6 5797.6 5894.8 5792.2 5549.3 5678.8 6029.7 6920.4 6655.9 3390.0 728.7 129.6 32.4 0.0 
2294.2 2310.4 2332.0 2364.4 2402.2 2440.0 2493.9 2553.3 2596.5 2661.3 2726.1 2785.4 2844.8 2947.4 3060.7 3195.7 3406.2 3638.3 3919.0 
4178.2 4410.3 4631.6 4836.7 5085.0 5301.0 5484.5 5355.0 5398.1 5635.7 6137.7 6666.7 5079.6 1905.5 296.9 102.6 32.4 0.0 
2294.2 2299.6 2321.2 2332.0 2353.6 2391.4 2445.4 2483.1 2520.9 2553.3 2574.9 2601.9 2601.9 2655.9 2720.7 2726.1 2682.9 2547.9 2467.0 
2472.3 2596.5 2785.4 2996.0 3190.3 3427.8 3589.8 3525.0 3692.3 3859.7 4242.9 4377.9 3071.5 1052.6 188.9 70.2 32.4 0.0 
2294.2 2288.8 2305.0 2305.0 2332.0 2342.8 2364.4 2391.4 2391.4 2386.0 2375.2 2348.2 2245.6 2029.7 1716.6 1322.5 1047.2 955.5 923.1 
960.9 1036.4 1133.6 1241.6 1322.5 1392.7 1446.7 1365.7 1408.9 1365.7 1381.9 1079.6 539.8 226.7 129.6 64.8 32.4 0.0 
2294.2 2288.8 2261.8 2245.6 2229.4 2207.8 2186.2 2148.5 2040.5 1803.0 1473.7 1128.2 939.3 825.9 750.3 718.0 696.4 701.8 712.6 
728.7 739.5 728.7 691.0 637.0 588.4 534.4 485.8 426.5 377.9 329.3 275.3 221.3 167.3 118.8 59.4 27.0 0.0 
2294.2 2267.2 2218.6 2164.7 2099.9 2045.9 1884.0 1592.5 1263.2 1047.2 923.1 863.7 836.7 809.7 788.1 761.1 755.7 755.7 750.3 
755.7 734.1 701.8 647.8 610.0 566.8 534.4 491.2 442.6 394.1 340.1 280.7 221.3 161.9 113.4 59.4 21.6 0.0 
2294.2 2256.4 2180.8 2089.1 1991.9 1765.2 1381.9 1128.2 1009.5 950.1 912.3 890.7 879.9 858.3 836.7 793.5 788.1 793.5 798.9 
788.1 744.9 685.6 642.4 599.2 556.0 518.2 491.2 458.8 404.9 345.5 280.7 221.3 167.3 108.0 54.0 16.2 0.0 
2294.2 2234.8 2143.1 2018.9 1803.0 1387.3 1117.4 1020.2 987.9 966.3 950.1 928.5 923.1 863.7 815.1 798.9 804.3 809.7 820.5 
804.3 718.0 642.4 593.8 556.0 534.4 502.0 464.2 421.1 356.3 302.3 253.7 205.1 156.5 97.2 43.2 16.2 0.0 
2294.2 2229.4 2105.3 1937.9 1549.3 1166.0 1025.6 1004.1 1004.1 987.9 966.3 933.9 896.1 869.1 825.9 793.5 788.1 788.1 755.7 
691.0 647.8 610.0 583.0 572.2 556.0 529.0 485.8 426.5 372.5 318.5 264.5 210.5 156.5 102.6 48.6 10.8 0.0 
2294.2 2213.2 2067.5 1889.3 1387.3 1074.2 1004.1 1009.5 1020.2 1009.5 966.3 917.7 890.7 858.3 820.5 777.3 755.7 712.6 669.4 
664.0 626.2 588.4 561.4 566.8 556.0 518.2 464.2 410.3 356.3 313.1 264.5 205.1 151.1 97.2 59.4 10.8 0.0 
2294.2 2207.8 2051.3 1803.0 1268.6 1036.4 1004.1 1014.9 1031.0 1025.6 960.9 912.3 879.9 842.1 804.3 750.3 707.2 642.4 637.0 
642.4 593.8 556.0 529.0 507.4 480.4 448.0 404.9 361.7 323.9 286.1 242.9 188.9 135.0 113.4 75.6 10.8 0.0 
2294.2 2213.2 2051.3 1786.8 1236.2 1025.6 1004.1 1020.2 1041.8 1025.6 955.5 906.9 874.5 842.1 798.9 734.1 653.2 599.2 604.6 
658.6 577.6 523.6 485.8 448.0 415.7 383.3 356.3 329.3 307.7 275.3 259.1 194.3 135.0 151.1 59.4 10.8 0.0 
2294.2 2218.6 2051.3 1749.0 1220.0 1025.6 1004.1 1014.9 1047.2 1025.6 960.9 912.3 874.5 842.1 804.3 739.5 653.2 599.2 604.6 
674.8 583.0 512.8 475.0 437.2 404.9 377.9 356.3 329.3 296.9 269.9 226.7 178.1 135.0 145.7 59.4 10.8 0.0 
